Quick Search

Caterpillar 420F2IT

Caterpillar 420F2IT

Price
XDR 142,743
Year
2019
Working hours
1,112 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 420F2IT
Categorybackhoe loader
Serial NumberHWD03956
Unit Number9CR6921
Catalog Number4565902
Year2019
Hours1,112 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax142,743 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
HYDRAULICS, MP, 6FCN/8BNK, IT
COUNTERWEIGHT, 1015 LBS
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
PRODUCT LINK, CELLULAR, PL641I
RUST PREVENTATIVE APPLICATOR
ENGINE, 74.5KW,C4.4 ACERT, T4F
STICK, EXTENDABLE, 14FT
SEAT, DELUXE FABRIC
AIR CONDITIONER, T4
COUPLING,QD,THREADED WITH CAPS
WORKLIGHTS (8) HALOGEN LAMPS
TIRES, 340 80R18/500 70R24, MX
RADIO, FM BLUETOOTH
420F2 IT 2019
PT, 4WD, AUTOSHIFT
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
CAB, DELUXE
BELT, SEAT, 2" SUSPENSION
LINES, COMBINED AUX, E-STICK
PLATE GROUP - BOOM WEAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering