Caterpillar 420F 4E

Caterpillar 420F 4E

Price
75,000 USD
Year
2019
Working hours
282 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4E
Categorybackhoe loader
Serial NumberHWC04387
Unit NumberHWC4387
Catalog NumberCU4665495
Manufacturing Year2019
Hours282 h
CountryUnited States
LocationRussellville, AR
Pricing
Price Excluding Tax75,000 USD
Tax USD
Price Including Tax USD
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationENGINE, 74.5KW,C4.4 ACERT, T4F
POWERTRAIN, 4WD, POWERSHIFT
PRODUCT LINK, CELLULAR, PL641I
WORKLIGHTS (8) HALOGEN LAMPS
BATTERY, HEAVY DUTY
STICK, EXTENDABLE, 14FT
STABILIZER PADS, FLIP-OVER
COUNTERWEIGHT, 1015 LBS
HYDRAULICS, GP, 6FCN/8BNK, ST
BELT, SEAT, 2" SUSPENSION
CANOPY, BASE
SERIALIZED TECHNICAL MEDIA KIT
GUARD, STABILIZER
SEAT, VINYL
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
TIRES, 12.5 80/19.5L-24, FS
CUTTING EDGE, TWO PIECE
PLATE GROUP - BOOM WEAR
INSTRUCTIONS, ANSI
RUST PREVENTATIVE APPLICATOR
BUCKET-GP, 1.4 YD3, PO
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationENGINE, 74.5KW,C4.4 ACERT, T4F
POWERTRAIN, 4WD, POWERSHIFT
PRODUCT LINK, CELLULAR, PL641I
WORKLIGHTS (8) HALOGEN LAMPS
BATTERY, HEAVY DUTY
STICK, EXTENDABLE, 14FT
STABILIZER PADS, FLIP-OVER
COUNTERWEIGHT, 1015 LBS
HYDRAULICS, GP, 6FCN/8BNK, ST
BELT, SEAT, 2" SUSPENSION
CANOPY, BASE
SERIALIZED TECHNICAL MEDIA KIT
GUARD, STABILIZER
SEAT, VINYL
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
TIRES, 12.5 80/19.5L-24, FS
CUTTING EDGE, TWO PIECE
PLATE GROUP - BOOM WEAR
INSTRUCTIONS, ANSI
RUST PREVENTATIVE APPLICATOR
BUCKET-GP, 1.4 YD3, PO
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodReal good
  • GoodReal good
  • GoodGood
  • Good
  • GoodReal good
  • Good
  • Good
  • Good
  • Good
  • GoodGood
  • GoodGood
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Safety items look real good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Engine starts and runs very good
  • Normal
  • Normal
  • Good
  • GoodRed ELC and is full
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Electrical system is working good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • Transmission shifts real good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Machine steers real good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Brakes work real good
  • Good
  • Good
hydraulics
  • No
  • Hydraulic system still looks real good
  • Good
  • Good
  • GoodWorks good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Machine will be cleaned once sold.
axles / final drives
  • No
  • No
  • Axles look new
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Boom and stick still looks real good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
  • Engine runs real good
  • Good
  • Good
front bucket
  • No
  • Caterpillar
  • Bucket still looks almost new
  • GoodLooks good
  • Good
  • Good
  • GoodLooks good
  • Good
  • Good
  • Good
rear bucket
  • No
  • 24” Cat brand
  • bucket looks brand new
  • Good
  • Good
  • Good
  • Good
  • GoodCutting edge looks brand new
  • GoodLook new
tires
  • No
  • 12.5/80-18
  • Tires still look good
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone18NoNoNo
Left RearFirestone29NoNoNo
Right FrontFirestone19NoNoNo
Right RearFirestone28NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
RIGGS CATSee InventoryWebsiteSelect contact
RiggsCAT Used
Telephone:+1 501 570 3240
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone