Caterpillar 420F 4AEM

Caterpillar 420F 4AEM

Price
83,400 USD
Year
2017
Working hours
1824 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F 4AEM
Categorybackhoe loader
Serial NumberHWC02106
Unit NumberHWC2106
Catalog NumberCU4484451
Manufacturing Year2017
Hours1824 h
CountryUnited States
LocationLittle Rock, AR
Pricing
Price Excluding Tax$ 83,400
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
Additional Information*AIR CONDITIONER, T4
*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V HRC
*COUNTERWEIGHT, 1015 LBS
*ENGINE, 74.5KW,C4.4 ACERT, T4F
*HYDRAULICS, MP, 6FCN/8BNK, ST
*PRODUCT LINK, CELLULAR, PL641I
*PT, 4WD, STD SHIFT
*RIDE CONTROL
*SEAT, DELUXE FABRIC
*STICK, EXTENDABLE, 14FT
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
BUCKET-GP, 1.30 YD3, PO
CUTTING EDGE, TWO PIECE
GUARD, STABILIZER
INSTRUCTIONS, ANSI
LANE 1 ORDER
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 12.5 80/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
*420F2 BHL ST, TIER 4, HRC
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • boom & stick
  • rear bucket
  • tires
general appearance
  • Yes
  • No
  • Good
  • FairPaint is faded and discolored
  • Good
  • Good
  • Good
  • Good
  • FairMount pins have wear. The street pads are worn.
  • FairFaded and some scratches. White residue on paint
  • Good
  • PoorGrill has damage
  • Good
  • FairBottom step on on left side has damage and The right step is pushed forward just a little
safety items
  • Yes
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Low
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • Yes
  • No
  • No
  • No
  • Pink
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • GoodAll work
  • Good
  • Good
transmission
  • No
  • No
  • Good
  • Good
steering
  • Good
  • Good
  • Good
brake
  • No
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
  • Good
  • FairWear
  • GoodNew
  • Good
  • FairLight wear
final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Good
  • FairWear in boom mount pins
  • FairScratches and dents
  • Fair
  • Good
  • Good
  • Good
rear bucket
  • 18 inch
  • Good
  • Fair
  • Good
  • Good
tires
  • Size. Front—- 12.5/80-18. Rear— 19.5L -24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFarm King11NoYesYes
Left RearFirestone20NoYesYes
Right FrontFarm King24NoNoNo
Right RearNylon30NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Riggs Used Equipment
Telephone:+1 5015703272
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone