Caterpillar 420F2 HRC

Caterpillar 420F2 HRC

Price
88,872 USD
Year
2017
Working hours
1776 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2 HRC
Categorybackhoe loader
Serial NumberHWD02039
Unit NumberE137782
Catalog NumberCU2573392
Manufacturing Year2017
Hours1776 h
CountryUnited States
LocationTucson, AZ
Pricing
Price Excluding Tax$ 88,872
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAUX. HYDRAULICS
ENGINE TIER RATING: T4F
INTEGRATED TOOL CARRIER
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.L 24
BUCKET-FRONT/SIZE AND TYPE: 1.3 CYD IT
PRODUCT LINK: INCLUDES
ROPS: OPEN
DRIVE: 4WD
STICK: EXTENDED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone