Quick Search

Caterpillar 420F 2 IT

Caterpillar 420F 2 IT

Price
$114,821
Year
2019
Working hours
1,813 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Milton CAT
Binghamton, NY
+1 508 482 1697
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 420F 2 IT
Categorybackhoe loader
Serial NumberHWD03758
Unit NumberEQ126017
Catalog Number4644099
Year2019
Hours1,813 h
CountryUnited States
LocationBinghamton, NY
Pricing
Price Excluding Tax114,821 USD
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional information420F2 BHL IT, TIER 4, HRC
AIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
ENGINE, 74.5KW,C4.4 ACERT, T4F
HYDRAULICS, MP, 6FCN/8BNK, IT
PT, 4WD, AUTOSHIFT
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
RADIO, FM BLUETOOTH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering