Caterpillar 420F2

Caterpillar 420F2

Price
89,836 USD
Year
2017
Working hours
1122 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F2
Categorybackhoe loader
Serial NumberHWC01935
Unit NumberE163082
Catalog NumberCU4684624
Manufacturing Year2017
Hours1122 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 89,836
Tax-
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
Additional InformationPRODUCT LINK: INCLUDES
COMMENTS: PATTERN CHANGER
ROPS: ENCLOSED
AUX. HYDRAULICS
DRIVE: 4WD
STICK: EXTENDED
AIR CONDITIONING
ENGINE TIER RATING: T4F
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
Additional InformationPRODUCT LINK: INCLUDES
COMMENTS: PATTERN CHANGER
ROPS: ENCLOSED
AUX. HYDRAULICS
DRIVE: 4WD
STICK: EXTENDED
AIR CONDITIONING
ENGINE TIER RATING: T4F
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone