Quick Search

Caterpillar 420F2

Caterpillar 420F2

Year
2017
Working hours
2,183 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
Basic information
BrandCaterpillar 420F2
Categorybackhoe loader
Serial NumberHWC02767
Unit NumberUS0005772
Catalog Number10082920
Year2017
Hours2,183 h
CountryUnited States
LocationCITY OF INDUSTRY, United States
Pricing
Price Excluding Tax82,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
MANUAL, OPER. MAINT. ENGLISHMANUAL, OPER. MAINT. ENGLISH
BATTERY, HEAVY DUTYBATTERY, HEAVY DUTY
BUCKET-SOIL, 24", 8.5 FT3BUCKET-SOIL, 24", 8.5 FT3
CUTTING EDGE, TWO PIECECUTTING EDGE, TWO PIECE
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICKLINES, COMBINED AUX, E-STICK
PINS, SPAREPINS, SPARE
PLATE GROUP - BOOM WEARPLATE GROUP - BOOM WEAR
SEAT BELT, 3" SUSPENSIONSEAT BELT, 3" SUSPENSION
SEAT, VINYLSEAT, VINYL
Ride ControlRide Control
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
COUPLER, PG, MAN.D.LOCK, BHLCOUPLER, PG, MAN.D.LOCK, BHL
WORKLIGHTS (8) HALOGEN LAMPSWORKLIGHTS (8) HALOGEN LAMPS
COUNTERWEIGHT, 1015 LBSCOUNTERWEIGHT, 1015 LBS
ENGINE, 74.5KW,C4.4 ACERT, T4FENGINE, 74.5KW,C4.4 ACERT, T4F
PRODUCT LINK, SATELLITE PL631EPRODUCT LINK, SATELLITE PL631E
PT, 4WD, STD SHIFTPT, 4WD, STD SHIFT
STICK, EXTENDABLE, 14FTSTICK, EXTENDABLE, 14FT
TIRES, 12.5 80/19.5L-24, FSTIRES, 12.5 80/19.5L-24, FS
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
LANE 3 ORDERLANE 3 ORDER
RUST PREVENTATIVE APPLICATORRUST PREVENTATIVE APPLICATOR
HYDRAULICS, MP, 6FCN/8BNK, STHYDRAULICS, MP, 6FCN/8BNK, ST
BUCKET-MP, 1.3 YD3, POBUCKET-MP, 1.3 YD3, PO
CANOPY, BASECANOPY, BASE
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering