Caterpillar 420FST

Caterpillar 420FST

Price
71,500 USD
Year
2012
Working hours
2653 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR01097
Unit NumberX1724
Catalog NumberCU1934915
Manufacturing Year2012
Hours2653 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$ 71,500
Tax-
Price Including Tax-
Features
Accessories
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
RIDE CONTROLRIDE CONTROL
Additional InformationSUPPLEMENT, EMISSIONS, ENGLISH
TIRES 4WD FLOTATION, FIRESTONE
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.4 CYD
CAB, DELUXE, AC
COUNTERWEIGHT, 1015 LBS
COUPLING, QUICK DISCONNECT
CUTTING EDGE, TWO PIECE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, GP, 6FCN/8BNK, ST
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 2 ORDER
LINES, COMBINED AUX, E-STICK
MANUAL, PARTS, 420F ST HRC
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, STD SHIFT
RUST PREVENTATIVE APPLICATOR
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone