Quick Search

Caterpillar 420FST

Caterpillar 420FST

Price
$67,000
Year
2013
Working hours
3,719 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 420FST
Categorybackhoe loader
Serial NumberSKR02368
Unit NumberUS0005491
Catalog Number4893694
Year2013
Hours3,719 h
CountryUnited States
LocationCity Of Industry, CA
Pricing
Price Excluding Tax67,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationSTABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
COUNTERWEIGHT, 1015 LBS
BUCKET-MP, 1.4 CYD
COUPLER, PIN LOCK
CANOPY, BASE
GUARD, STABILIZER
CUTTING EDGE, TWO PIECE,WIDE
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
ENGINE, 74.5KW, C4.4 DITA, T4I
LINES, COMBINED AUX, E-STICK
TIRES, 4WD, BIAS, FIRESTONE
COUPLING, QUICK DISCONNECT
INSTRUCTIONS, ANSI
STORAGE, GP-BOX
SEAT BELT, 3" SUSPENSION
GUARD, FUEL TANK
PROTECTION,SHIP&STORE STANDARD
HYDRAULICS, MP, 6FCN/8BNK, ST
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
PT, 4WD, STD SHIFT
BUCKET-HD, 24", 7.3 CFT PL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering