Caterpillar 420F IT

Caterpillar 420F IT

Price
53,469 USD
Year
2015
Working hours
1125 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F IT
Categorybackhoe loader
Serial NumberJWJ03170
Unit NumberE154506
Catalog NumberCU4536987
Manufacturing Year2015
Hours1125 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 53,469
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationROPS: OPEN
BUCKET-REAR/SIZE: 24"
AUX. HYDRAULICS
DRIVE: 4WD
STICK: EXTENDED
INTEGRATED TOOL CARRIER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone