Caterpillar 420F IT

Caterpillar 420F IT

Price
95,000 USD
Year
2012
Working hours
3614 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420F IT
Categorybackhoe loader
Serial NumberJWJ00609
Unit NumberJWJ609
Catalog NumberCU1758917
Manufacturing Year2012
Hours3614 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$ 95,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.31 CYD, IT
BUCKET-HD, 24", 6.2 CFT
CAB, DELUXE, AC
COLD WEATHER PACKAGE, 120V HRC
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE,WIDE
ENGINE, 74.5KW, C4.4 DITA, T4I
HYDRAULICS, MP, 6FCN/8BNK, IT
INSTRUCTIONS, ANSI
INSTRUCTIONS, ENGLISH
LANE 3 ORDER
LINES, COMBINED AUX, E-STICK
PACK, DOMESTIC TRUCK
PLATE GROUP - BOOM WEAR
PT, 4WD, AUTOSHIFT
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT
STORAGE, GP-BOX
SUPPLEMENT, EMISSIONS, ENGLISH
TIRES 4WD COMBINATION MI/FS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone