Caterpillar 420E

Caterpillar 420E

Price
49,500 USD
Year
2011
Working hours
3,556 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420E
Categorybackhoe loader
Serial NumberDJL01573
Unit NumberCN12695
Catalog NumberCU4852295
Manufacturing Year2011
Hours3,556 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax49,500 USD
Tax-
Price Including Tax-
Details
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional informationANTI-THEFT
ECM DOWNLOAD
ROPS: OPEN
ENGINE TIER RATING: T3
INTEGRATED TOOL CARRIER
DRIVE: 4WD
STICK: EXTENDED
TIRE SIZE REAR: 19.5L-24
TIRE SIZE FRONT: 12.5/80-18
PRODUCT LINK: INCLUDES
BUCKET-FRONT/SIZE AND TYPE: 1.4 CYD
BUCKET-REAR/SIZE: 24IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone