Quick Search

Caterpillar 420 E

Caterpillar 420 E

Price
$125,000
Year
2021
Working hours
492 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
  • Basic information
  • Details
Basic information
BrandCaterpillar 420 E
Categorybackhoe loader
Serial NumberH8T00880
Unit NumberAA008191U
Catalog Number4894615
Year2021
Hours492 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax125,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationSTICK, EXTENDABLE, 14FT
STABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V
AUTO-UP STABILIZERS
TIRES, 12.5 80/19.5L-24, GY
COUNTERWEIGHT, 1015 LBS
DISPLAY, TOUCH SCREEN
SEAT, DELUXE FABRIC
CAB, DELUXE
BELT, SEAT, 2" SUSPENSION
GUARD, STABILIZER
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
LANE 3 ORDER
PLATE GROUP - BOOM WEAR
INSTRUCTIONS, ANSI
RUST PREVENTATIVE APPLICATOR
HYDRAULICS, MP, 6FCN/8BNK, ST
WORKLIGHTS (8) HALOGEN LAMPS
SERIALIZED TECHNICAL MEDIA KIT
STANDARD RADIO (12V)
PRODUCT LINK, CELLULAR, PLE643
FAN
PT, 4WD/2WS, POWERSHIFT
ENGINE, 82KW, C3.6 DITA, T4F
LOADER BUCKET PINS
AIR CONDITIONER, T4F
PRICED 06/30/22 DA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering