Quick Search

Caterpillar 420 E

Caterpillar 420 E

Price
$127,600
Year
2021
Working hours
343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
  • Basic information
  • Details
Basic information
BrandCaterpillar 420 E
Categorybackhoe loader
Serial NumberH8T00983
Unit NumberAA008329U
Catalog Number4895198
Year2021
Hours343 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax127,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationSTABILIZER PADS, FLIP-OVER
COLD WEATHER PACKAGE, 120V
AUTO-UP STABILIZERS
TIRES, 12.5 80/19.5L-24, GY
COUNTERWEIGHT, 1015 LBS
DISPLAY, TOUCH SCREEN
SEAT, DELUXE FABRIC
CAB, DELUXE
BELT, SEAT, 2" SUSPENSION
PRODUCT LINK, CELLULAR, PLE643
STICK, EXTENDABLE, 14FT
GUARD, STABILIZER
PT, 4WD/2WS, POWERSHIFT
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
LOADER BUCKET PINS
ENGINE, 82KW, C3.6 DITA, T4F
PLATE GROUP - BOOM WEAR
AIR CONDITIONER, T4F
INSTRUCTIONS, ANSI
RUST PREVENTATIVE APPLICATOR
HYDRAULICS, MP, 6FCN/8BNK, ST
WORKLIGHTS (8) HALOGEN LAMPS
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
STANDARD RADIO (12V)
FAN
PRICED 07/01/22 DA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering