Quick Search

Caterpillar 420 E

Caterpillar 420 E

Price
$132,500
Year
2021
Working hours
491 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
+1 801 978 1410
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 420 E
Categorybackhoe loader
Serial NumberH8T00926
Unit NumberAA008263U
Catalog Number4916398
Year2021
Hours491 h
CountryUnited States
LocationSalt Lake City, UT
Pricing
Price Excluding Tax132,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationCAB, DELUXE
INSTRUCTIONS, ANSI
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
COUNTERWEIGHT, 1015 LBS
STABILIZER PADS, FLIP-OVER
GUARD, STABILIZER
BELT, SEAT, 2" SUSPENSION
RUST PREVENTATIVE APPLICATOR
HYDRAULICS, MP, 6FCN/8BNK, ST
TIRES, 12.5 80/19.5L-24, GY
STICK, EXTENDABLE, 14FT
PLATE GROUP - BOOM WEAR
SEAT, DELUXE FABRIC
COLD WEATHER PACKAGE, 120V
FAN
WORKLIGHTS (8) HALOGEN LAMPS
LOADER BUCKET PINS
PRODUCT LINK, CELLULAR, PLE643
AIR CONDITIONER, T4F
DISPLAY, TOUCH SCREEN
AUTO-UP STABILIZERS
PT, 4WD/2WS, POWERSHIFT
ENGINE, 82KW, C3.6 DITA, T4F
STANDARD RADIO (12V)
PRICED 09/29/22 DA
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering