Caterpillar 420D

Caterpillar 420D

Price
27,000 USD
Year
2005
Working hours
4403 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420D
Categorybackhoe loader
Serial NumberBLN11765
Catalog NumberCU4633671
Manufacturing Year2005
Hours4403 h
CountryUnited States
LocationIndianapolis, IN
Pricing
Price Excluding Tax$ 27,000
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
OROPSOROPS
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAIR SUSPENSION SEAT
DIFFERENTIAL LOCK
FRONT COUPLER
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
INTEGRATED TOOLCARRIERINTEGRATED TOOLCARRIER
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationAIR SUSPENSION SEAT
DIFFERENTIAL LOCK
FRONT COUPLER
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
general appearance
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
safety items
  • Yes
  • PoorINOP
  • Good
  • Good
  • PoorExpired
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poor
  • Good
  • PoorSwitches work but are faded and not legible.
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • Yes
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • YesArea is oily.
  • No
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
brake
  • Good
  • Good
hydraulics
  • YesSignificant leaks in pump area.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorLeaking.
  • FairLH may be leaking.
  • Good
  • PoorRH is leaking.
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Significant play throughout.
  • Good
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Fair
  • Good
front bucket
  • Yes
  • Significant play in linkage.
  • Good
  • Good
  • Good
  • Good
  • Fair
rear bucket
  • 36” and 12”
  • PoorBottom is dented in.
  • Fair
  • Good
  • Good
  • Good
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
MACALLISTER MACHINERY CO., INCSee InventoryWebsiteSelect contact
Used Equipment 317-545-2151
Telephone:+1 3175452151
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources
Customer COVID-19 resource center — information and resources to support you during the global pandemic. view resources