Caterpillar 420D

Caterpillar 420D

Price
36,000 USD
Year
2006
Working hours
3523 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 420D
Categorybackhoe loader
Serial NumberFDP27110
Unit NumberFDP27110
Catalog NumberCU4551588
Manufacturing Year2006
Hours3523 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$ 36,000
Tax-
Price Including Tax-
Features
Additional InformationBREATHER, OPEN CIRCUIT
BUCKET, 1.4 CYD GP
BUCKET, 24" 7.0 CFT HD ROCK
BUCKET, HOE, (NONE)
CAB, DELUXE W/AC
CONTROL, AWD, STD SHIFT, CAB
COOLER, HIGH AMBIENT
COUNTERWEIGHT, 1250 LBS
CUTTING EDGE, TWO PIECE
HYDRAULICS, LOADER, GP
MANUALS, ENGLISH
PACK, DOMESTIC TRUCK
PADLOCKS, VANDALISM,ST
SEAT BELT, 3" WIDE
STABILIZER PADS, FLIP-OVER
STOP, BUCKETS
TIRES, 4WD BIAS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone