Quick Search

Caterpillar 420 CF

Caterpillar 420 CF

Price
US$ 149,500
Year
2022
Working hours
206 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Cedar City, UT
Basic information
BrandCaterpillar 420 CF
Categorybackhoe loader
Serial NumberH8T02311
Unit NumberBCP01084
Catalog Number10019971
Year2022
Hours206 h
CountryUnited States
LocationCedar City, United States
Pricing
Price Excluding Tax149,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationPACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 3 ORDER
SERIALIZED TECHNICAL MEDIA KIT
COUNTERWEIGHT, 1015 LBS
GUARD, STABILIZER
CUTTING EDGE, TWO PIECE,WIDE
RUST PREVENTATIVE APPLICATOR
HYDRAULICS, MP, 6FCN/8BNK, ST
STICK, EXTENDABLE, 14FT
SEAT BELT, 3" SUSPENSION
SEAT, DELUXE FABRIC
COLD WEATHER PACKAGE, 120V
WORKLIGHTS (8) HALOGEN LAMPS
TIRES, 340 80-18/500 70-24, MX
BUCKET-GP, 1.5 YD3, PO
DISPLAY, STANDARD
LOADER BUCKET PINS
PRODUCT LINK, CELLULAR, PLE643
AIR CONDITIONER, T4F
ENGINE, 74.5KW, C3.6 DITA, T4F
AUTO-UP STABILIZERS
PT, 4WD/2WS, POWERSHIFT
STABILIZER PADS, FLIP-OVER
INSTRUCTIONS, ANSI
PRICED NEW 06/10/22 EK
AUX READY, E-STICK
STANDARD RADIO (12V)
BK 420 GP S/N GB220309007
QC S/N EG220403180
PLATE GROUP - BOOM WEAR
CAB, DELUXE
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering