Quick Search

Caterpillar 420 4AEM

Caterpillar 420 4AEM

Price
US$ 120,000
Year
2021
Working hours
697 h
Email x
Name

My email address:*

My friend's email address:*

Message:

RIGGS CAT
Russellville, AR
+1 501 570 3240
Show phone number
Basic information
BrandCaterpillar 420 4AEM
Categorybackhoe loader
Serial NumberH8T01333
Unit NumberH8T1333
Catalog Number10049402
Year2021
Hours697 h
CountryUnited States
LocationRussellville, United States
Pricing
Price Excluding Tax120,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationRUST PREVENTATIVE APPLICATOR
WORKLIGHTS (8) HALOGEN LAMPS
SHIPPING/STORAGE PROTECTION
PT, 4WD/2WS, POWERSHIFT
PACK, DOMESTIC TRUCK
HYDRAULIC MP 6FCN/8BNK, ST
COUNTERWEIGHT, 1015 LBS
TIRES 12.5 80/19.5L-24, GY
AUTO-UP STABILIZERS
AUTO UP STABILIZERS
PLATE GROUP BOOM WEAR
BUCKET MP 1.3 YD3 PO
GUARD, STABILIZER
STICK, EXTENDABLE, 14FT
RADIO, FM BLUETOOTH
KIT, HYD, COMBINED, 14FT E-STK
SEAT, DELUXE FABRIC
AIR CONDITIONER, T4F
LOADER BUCKET PINS
ENGINE, 74.5KW, C3.6 DITA, T4F
LANE 2 ORDER
DISPLAY, STANDARD
PRODUCT LINK, CELLULAR, PLE643
SERIALIZED TECHNICAL MEDIA KIT
BELT, SEAT, 2" SUSPENSION
BATTERY, HEAVY DUTY
CAB, DELUXE
INSTRUCTIONS, ANSI
STABILIZER PADS, FLIP-OVER
CUTTING EDGE, TWO PIECE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • Yes
  • Real nice clean machine
  • GoodCab looks real good
  • Good
  • Good
  • GoodHood and stack looks good
  • GoodBoth rear fenders look good
  • GoodLooks good
  • Good
  • Good
  • GoodStreet pads look real good
  • GoodPaint and decals look real good
  • Good
  • Good
  • Goodgrill looks good
  • Good
  • GoodBoth steps look great
safety items
100
  • Yes
  • Yes
  • Yes
  • Safety items working good
  • Good
gauges, operator station, console
1200
  • Yes
  • YesIn glovebox
  • Yes
  • Operator station still looks very good
  • GoodBlowing cold 50 degree air on a 80 degree day
  • GoodConsoles look good
  • Good
  • GoodGauges working real good
  • GoodNice and clean
  • Good
  • GoodWorking great
  • GoodMeter working good
  • GoodSeat belt working great
  • GoodSeat still looks new
  • GoodAll switches are working real good
  • GoodWipers working real good
engine
700
  • No
  • Yes
  • No
  • No
  • No
  • Red ELC and is full
  • Engine starts and runs very good
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
400
  • No
  • Cooling system looks very good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Yes
  • Yes
  • Electrical system is working very good
  • GoodBatteries are good but compartment needs cleaned out
  • GoodAll lights are working good
  • Good
  • Good
transmission
400
  • No
  • No
  • Transmission shifts very good
  • Good
  • Good
  • Good
  • Good
steering
400
  • Machien steers very good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Brakes working very good
  • Good
  • Good
hydraulics
1100
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • GoodRear hydraulic thumb looks good
boom & stick
700
  • Boom and stick are tight. Transport lock real good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
500
  • No
  • Front bucket looks real good
  • GoodLooks good
  • Good
  • GoodLooks good
  • Good
  • Good
rear bucket
400
  • 24”
  • Rear bucket looks good
  • GoodLooks good
  • GoodGood and tight
  • Good
  • GoodTeeth look good
final drives
500
  • No
  • Final drives look good with no leaks found
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Front 12.5/80-18 Rear 19.5L-24 Left front tire has a nail in it, right rear tire has a sidewall cut
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear20NoYesNo
Left RearGoodyear23NoYesNo
Right FrontGoodyear17NoNoNo
Right RearGoodyear22NoNoYes
comments, misc. repairs, general remarks
  • Machine looks real good and starts and runs real good.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering