Quick Search

Caterpillar 416F2ST

Caterpillar 416F2ST

Price
$105,000
Year
2018
Working hours
280 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO.
Albuquerque, NM
+1 303 900 5875
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB01437
Unit NumberM453474
Catalog Number4350216
Year2018
Hours280 h
CountryUnited States
LocationAlbuquerque, NM
Pricing
Price Excluding Tax105,000 USD
Tax-
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
RIDE CONTROLRIDE CONTROL
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional informationAIR CONDITIONER, T4
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 89" 1.30YD3
BUCKET-HD, 24", 6.2 CFT
C4.4 ENGINE
CAB, STANDARD
COLD WEATHER PACKAGE, 120V HRC
CONTROLS, BACKHOE PATTERN
COUNTERWEIGHT, 1015 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 70KW, C4.4 ACERT, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT, MECH
RADIO, FM BLUETOOTH
SEAT, FABRIC
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 14FT, MECH
TIRES, 12.5 80/19.5L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • GOOD
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE NEW
axles / final drives
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
600
  • 1.30 CYD
  • 171205362/ CAT
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • CAT/ BL171125728
  • 24"
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 12.5/80-18
  • 19.5L-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE100NoNoNo
Left RearFIRESTONE100NoNoNo
Right FrontFIRESTONE100NoNoNo
Right RearFIRESTONE100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering