Quick Search

Caterpillar 416F2

Caterpillar 416F2

Price
XDR 113,080
Year
2019
Working hours
630 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Topeka Area, KS
+316 943 4211
Show phone number
Basic information
BrandCaterpillar 416F2
Categorybackhoe loader
Serial NumberHWB02033
Unit Number9CR7079
Catalog Number4590491
Year2019
Hours630 h
CountryUnited States
LocationTopeka Area, United States
Pricing
Price Excluding Tax113,080 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
COUNTERWEIGHT, 1015 LBS
COLD WEATHER PACKAGE, 120V HRC
GUARD, STABILIZER
PRODUCT LINK, CELLULAR, PL641I
RUST PREVENTATIVE APPLICATOR
AIR CONDITIONER, T4
SEAT, FABRIC
STICK, EXTENDABLE, 14FT, PILOT
LINES, COMB AUX, PILOT, E-STK
PT, 4WD, STD SHIFT, PILOT
ENGINE, 70KW, C4.4 ACERT, T4F
HYDRAULICS GP, 6FCN/8BNK, PT
WORKLIGHTS (8) HALOGEN LAMPS
RADIO, FM BLUETOOTH
TIRES, 340 80-18/500 70-24, MX
2019 MODEL
STABILIZER PADS, FLIP-OVER
CAB, STANDARD
BELT, SEAT, 2" SUSPENSION
INSTRUCTIONS, ANSI
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering