Caterpillar 416F2ST

Caterpillar 416F2ST

Price
73,000 USD
Year
2018
Working hours
1,165 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB01406
Unit NumberUS-1236145
Catalog NumberCU4798230
Manufacturing Year2018
Hours1,165 h
CountryUnited States
LocationFayetteville, NC
Pricing
Price Excluding Tax73,000 USD
Tax-
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional informationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
TIER 4 FINAL
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • Yes
  • Good
  • Good
  • FairHas scratches
  • FairBent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHas scratches, some surface rust and chips
  • Good
  • Good
  • Good
  • Fairpanel with cat logo above radiator is dented
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir ride
  • Good
engine
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Fuel level 7/8 tank
  • Normal
  • Normal
  • Good
  • GoodRed coolant
  • Good
  • Goodtip is bent
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBoth boots are cut
  • Good
brake
  • No
  • Good
  • Good
hydraulics
  • No
  • Good
  • Good
  • Good
  • FairBarrel has scratches
  • FairBoth bucket cylinder hoses have cuts or rubbed spots
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront left rim has some scrapes and gouges
boom & stick
  • Good
  • FairBoom to hitch pins/ bushings have a little wear
  • Good
  • FairHas some scratches
  • Good
  • Good
  • FairHas concrete buildup
  • Good
emissions
  • No
  • Full
  • Good
  • Good
front bucket
  • 1.25yd3, 89.1 inches
  • Cat 171205354
  • Good
  • Good
  • FairHave some concrete on the inside
  • FairHas some wear
  • Good
  • Good
  • Good
rear bucket
  • Werk- brau 276049-1-1
  • 18”
  • Good
  • FairHas some wear
  • Good
  • FairHave some rust
  • FairHas a cutting edge welded on it
tires
  • 63.5 %
  • 12.5/80-18
  • 19.5l-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone1350NoYesYes
Left RearFirestone2677NoYesYes
Right FrontFirestone1350NoYesYes
Right RearFirestone2677NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone