Quick Search

Caterpillar 416F2ST

Caterpillar 416F2ST

CAT Certified
Year
2019
Working hours
1,681 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Montgomery, AL
+1 205 229 8715
Show phone number
Basic information
BrandCaterpillar 416F2ST
Categorybackhoe loader
Serial NumberHWB01806
Unit NumberEQN026606
Catalog Number10090985
Year2019
Hours1,681 h
CountryUnited States
LocationMontgomery, United States
Pricing
Price Excluding Tax70,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
42" BUCKET42" BUCKET
24" BUCKET "24" BUCKET "
Engine EnclosuresEngine Enclosures
ROPS - OpenROPS - Open
Bucket - FrontBucket - Front
Additional informationCustomer Value Agreement (CVA) 1000 HOUR FILTERS ONLY
Special Offers 1 YEAR / 1000 HOUR PWT + HYD FROM TIME OF SALE
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Special Offers 1 YEAR / 1000 HOUR PWT + HYD FROM TIME OF SALE
Customer Value Agreement 1000 HOUR FILTERS ONLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
300
  • Good
  • Good
  • Good
gauges, operator station, console
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • Yes
  • Good
cooling system
300
  • Good
  • Good
  • Good
electrical, starting and charging system
300
  • Good
  • Good
  • Good
hydraulics
100
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering