Quick Search

Caterpillar 416 F

Caterpillar 416 F

CAT Certified
Price
US$ 82,500
Year
2017
Working hours
3,304 h
Email x
Name

My email address:*

My friend's email address:*

Message:

CARTER MACHINERY COMPANY, INC.
Fredericksburg, VA
+1 540 682 2515
Show phone number
Basic information
BrandCaterpillar 416 F
Categorybackhoe loader
Serial Number0HWB01211
Unit NumberBH516-720
Catalog Number10035044
Year2017
Hours3,304 h
CountryUnited States
LocationFREDERICKSBURG, United States
Pricing
Price Excluding Tax82,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM RADIOAM FM RADIO
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
ENGINE ENCLOSURESENGINE ENCLOSURES
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional informationAIR SUSPENSION SEAT
DIFFERENTIAL LOCK
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
0180
  • Yesf&r axles, (4) final drives, eng, hyd, trans, and coolant (-50f)
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
040
  • Yes
  • Yes
  • Fair
  • Fair
  • Fair
  • Fairinstalled FEB2023
gauges, operator station, console
0170
  • Yes
  • Yes
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • FairAIR / ROTATING
  • Fair
  • Fair
engine
170
  • NoNORMAL AMOUNT
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • NORMAL
  • NORMAL at start up
  • Fair
  • GoodRED ELC -50 F
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
emissions
110
  • No
  • full
  • Goodtested during inspection
  • Fair
cooling system
080
  • No
  • red ELC -50 F
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
electrical, starting and charging system
080
  • No
  • Nocyl on machine but capable
  • Yes
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
transmission
0130
  • No
  • Yes
  • YesHYD PUMP & TRANS MOUNTING FACE
  • No
  • No
  • Fair
  • Fair
  • Fair
  • FairSOME CLAMPS AND HOSES SHOULD BE REPLACED SOON SHOWING SOME AGE
  • Fair
  • FairNEEDS PULLED AND RESEALED
  • Fair
  • FairLEAKING BETWEEN HYD PUMP AND TRANS HOUSING
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
steering
063
  • PoorPIVOT PIN, BUSINGS,BEARING NEED REPLACE - forward and back movement
  • Fair
  • Fair
  • Fair
  • Poorneed outer tie-rods
  • Fair
  • Fair
  • Poorneed outer tie-rods
  • Fair
brake
020
  • No
  • first with some throttle
  • Fair
  • Fair
hydraulics
0190
  • Yespump at trans mount
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fairoperates - leaks at trans mount
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
boom & stick
0100
  • Fair
  • Fair
  • Fairoperational
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
front bucket
080
  • No
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
rear bucket
040
  • No
  • CAT / S/N: BL120818428
  • 24"
  • Fair
  • Fair
  • Fair
  • Fair
axles / final drives
093
  • No
  • Yes
  • Fair
  • Fair
  • Fair
  • Poorlots of play - up down side to side
  • Fair
  • Poorpivot bushings / pins / ect , both outer tie-rods & upper & lower ball joints worn out
  • Fair
  • Fair
  • Fair
  • Fair
  • Poorlots of play - up down side to side
  • Fair
tires
  • No
  • 12.5 / 80-18
  • 19.5 L -24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE00NoNoNo
Left RearFIRESTONE2150NoNoNo
Right FrontFIRESTONE00NoNoNo
Right RearFIRESTONE2150NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering