Caterpillar 416F2STLRC

Caterpillar 416F2STLRC

Price
77,000 USD
Year
2016
Working hours
2255 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2STLRC
Categorybackhoe loader
Serial NumberLBF01938
Unit Number10068111
Catalog NumberCU4357607
Manufacturing Year2016
Hours2255 h
CountryChile
LocationSantiago
Pricing
Price Excluding Tax$ 77,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE WINDSHIELD WASHER
BUCKET-GP, 89" 1.30YD3
BUCKET-HD, 24", 6.2 CFT
CAB STD AR-AC, T2
CONTROLS, BACKHOE PATTERN
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 68.5KW, 3054C DIT, T2
FENDERS FRONT 4WD
GUARD, STABILIZER
HYDRAULICS, GP, 5FCN/7BNK
INSTRUCTIONS, ISO
LANE 3 ORDER
MIRRORS, EXTERNAL, BOTH SIDES
PLATE GROUP - BOOM WEAR
POWERTRAIN, 4WD, STD SHIFT
PREPARATION FOR INSPECTION
RO-RO PACKING
SECURITY SYSTEM, KEYPAD
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, STREET
STICK, STANDARD, 14FT
TIRES, 12.5 80/19.5L-24, GY
YEAR OF MANUFACTURE PLATE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 2 29277196
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone