Caterpillar 416F2 4EO

Caterpillar 416F2 4EO

Price
60,904 USD
Year
2016
Working hours
1790 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2 4EO
Categorybackhoe loader
Serial NumberHWB00844
Unit NumberE130250
Catalog NumberCU2371449
Manufacturing Year2016
Hours1790 h
CountryUnited States
LocationShow Low, AZ
Pricing
Price Excluding Tax$ 60,904
Tax-
Price Including Tax-
Details
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.25 CYD GP
BUCKET-REAR/SIZE: YES
ENGINE TIER RATING: T4F
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L 24
ROPS: OPEN
STICK: EXTENDED
DRIVE: 4WD
PRODUCT LINK: INCLUDES
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationBUCKET-FRONT/SIZE AND TYPE: 1.25 CYD GP
BUCKET-REAR/SIZE: YES
ENGINE TIER RATING: T4F
TIRE SIZE FRONT: 12.5 80
TIRE SIZE REAR: 19.5L 24
ROPS: OPEN
STICK: EXTENDED
DRIVE: 4WD
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone