Caterpillar 416F2STLRC

Caterpillar 416F2STLRC

Price
68,500 USD
Year
2016
Working hours
2935 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2STLRC
Categorybackhoe loader
Serial NumberLBF01724
Unit NumberMGAA00830
Catalog NumberCU4445907
Manufacturing Year2016
Hours2935 h
CountryMexico
LocationGuadalajara
Pricing
Price Excluding Tax$ 68,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
SIDE SHIFTSIDE SHIFT
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional InformationCOUNTER WEIGHT
DIFFERENTIAL LOCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • emissions
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • Yes
  • Solo requiere retoques de pintura.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Elementos de seguridad OK
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • Sistema ok.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Motor en perfectas condiciones.
  • Ok
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Sistema en perfectas condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Sistema OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Yes
  • No
  • Transmisión en buenas condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Dirección en buenas condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Ok
  • Frenos OK.
  • Good
  • Good
hydraulics
  • No
  • Sistema hidráulico en buenas condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • Cuentas con sus respectivos cucharones de fabrica.
comments, misc. repairs, general remarks
  • Maquina con garantía CCU 6 meses o 1,500 horas
  • Maquina lista para trabajar
  • Fecha de inspección 15-Marzo-2019
axles / final drives
  • No
  • Yes
  • Sistemas OK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
boom & stick
  • Pluma y brazo en buenas condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • N/A
front bucket
  • No
  • 1.25 CYD
  • Cucharón en buenas condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • No
  • 24”.
  • Cucharon en buenas condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
tires
  • No
  • 90%
  • 11L - 16
  • Neumáticos nuevos
  • 19.5L - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSpectrum90NoNoNo
Left RearCAMSO90NoNoNo
Right FrontSpectrum90NoNoNo
Right RearCAMSO90NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Aldo Uriel de la Rosa Guerrero
Mexico
Telephone:+52 33 3678 8000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone