Caterpillar 416F2STLRC

Caterpillar 416F2STLRC

Price
74,500 USD
Year
2016
Working hours
1300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416F2STLRC
Categorybackhoe loader
Serial NumberLBF01728
Unit NumberMGAA00891
Catalog NumberCU4354694
Manufacturing Year2016
Hours1300 h
CountryMexico
LocationQuerétaro
Pricing
Price Excluding Tax$ 74,500
Tax-
Price Including Tax-
Features
Accessories
PRODUCT LINKPRODUCT LINK
CE PLATECE PLATE
LIGHTINGLIGHTING
BEACONBEACON
OROPSOROPS
AUTO SHIFTAUTO SHIFT
BUCKET, GPBUCKET, GP
BUCKET, REARBUCKET, REAR
STICK, STANDARDSTICK, STANDARD
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
2 WHEEL DRIVE2 WHEEL DRIVE
Additional InformationCOUNTER WEIGHT
DIFFERENTIAL LOCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • Yes
  • Máquina en buenas condiciones
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
  • Yes
  • Yes
  • Yes
  • No cuenta con apoyabrazos.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Motor en buenas condiciones.
  • Ok
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Sistema OK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • Yes
  • Sistema OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • No
  • Yes
  • No
  • Yes
  • No
  • Transmisión en excelentes condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Sistema OK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Frenos en buenas condiciones.
  • Good
  • Good
hydraulics
  • No
  • Sistema OK. Algunas mangueras resecas pero no afecta operación.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • Solo cuenta con sus respectivos cucharones de fabrica.
comments, misc. repairs, general remarks
  • Máquina con garantía 6 meses y/o 1,500 horas.
  • Máquina lista para trabajar.
axles / final drives
  • No
  • Yes
  • Sistema OK.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Pulma y brazo en excelentes condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • No
  • 1.25 YD3
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
  • No
  • 24"
  • Cucharón en excelentes condiciones.
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 40%
  • 11L - 16
  • Neumáticos en condiciones de operación.
  • 19.5 - R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontSolideal40NoNoNo
Left RearGoodyear30NoYesNo
Right FrontSolideal100NoNoNo
Right RearGoodyear30NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Aldo Uriel de la Rosa Guerrero
Mexico
Telephone:+52 33 3678 8000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone