Caterpillar 416E

Caterpillar 416E

Price
75,000 USD
Year
2012
Working hours
1423 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416E
Categorybackhoe loader
Serial NumberLMS02235
Unit Number001102770
Catalog NumberCU1743364
Manufacturing Year2012
Hours1423 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$ 75,000
Tax-
Price Including Tax-
Details
Accessories
ENGINEENGINE
Additional InformationBELT, SEAT, 2 SUSPENSION
BMA: 416E BHL ST
XP1:S-STK, 4 FCN, 510 CW. ISO
PLATE GROUP - BOOM WEAR
LANE 2 ORDER
LP3: 4WD, MP
STABILIZER PADS, FLIP-OVER
TIRES 4WD BIAS FIRESTONE
BUCKET-MP, 1.3 CYD
CUTTING EDGE, TWO PIECE
LOCK, VANDALISM
OEP1: CANOPY, 1 BTRY
BUCKET-HD, 24 , 6.2 CFT
Features
Accessories
ENGINEENGINE
Additional InformationBELT, SEAT, 2 SUSPENSION
BMA: 416E BHL ST
XP1:S-STK, 4 FCN, 510 CW. ISO
PLATE GROUP - BOOM WEAR
LANE 2 ORDER
LP3: 4WD, MP
STABILIZER PADS, FLIP-OVER
TIRES 4WD BIAS FIRESTONE
BUCKET-MP, 1.3 CYD
CUTTING EDGE, TWO PIECE
LOCK, VANDALISM
OEP1: CANOPY, 1 BTRY
BUCKET-HD, 24 , 6.2 CFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • No
  • YesDuring last service
  • Overall good appearance
  • Good
  • GoodOROPS
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMinor scrapes
  • Good
  • Fair
  • FairDented
  • GoodMinor cosmetics
  • Good
  • GoodMinor bends
safety items
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
  • Yes
  • Yes
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHard to read & red dash neutralizer switch inop
engine
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Engine runs well
  • Normal
  • Normal
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
  • No
  • No
  • No
  • Yes
  • Starts & charges well
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
  • Yes
  • No
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • No
  • Overall good
  • Good
  • Good
hydraulics
  • No
  • Operates well
  • Good
  • Good
  • Good
  • Good
  • GoodFront boot torn
  • Good
  • Good
  • Good
  • Good
  • FairLeft side scared and seeping, rt. scuffed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • Inspection performed @ 1422 hrs
  • Overall good machine
axles / final drives
  • No
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
  • Overall good
  • GoodCosmetics
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
  • Overall good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
rear bucket
  • No
  • Cat
  • 24" Bucket
  • Overall good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 75%
  • 12.5/80-18 bias
  • Good tires
  • 19.5L-24 bias
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontDeestone75No
Left RearFirestone75No
Right FrontDeestone75No
Right RearFirestone75No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone