Caterpillar 416EST

Caterpillar 416EST

Price
72,600 USD
Year
2012
Working hours
9000 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416EST
Categorybackhoe loader
Serial NumberMFG02319
Unit Number10068178
Catalog NumberCU4277076
Manufacturing Year2012
Hours9000 h
CountryChile
LocationTemuco
Pricing
Price Excluding Tax$ 72,600
Tax-
Price Including Tax-
Features
Accessories
STICK, STANDARDSTICK, STANDARD
Additional InformationLANE 3 ORDER
ANTIFREEZE WINDSHIELD WASHER
TIRES 4WD BIAS GOODYEAR
BREATHER, OPEN CIRCUIT
HYDRAULICS, LOADER, GP
HYDRAULICS, BH, 5 FUNCTION
BATTERY STD, 880 CCA
LOCK, VANDALISM
BELT, SEAT, 50MM SUSPENSION
YEAR OF MANUFACTURE PLATE
CONTROLS, BACKHOE (ISO)
TEETH
COOLER, STANDARD
CAB, UTILITY PLUS W/AC
STABILIZER PADS,GROUS. W/GUARD
MANUALS, SPANISH
POWERTRAIN, 4WD, STD SHIFT
ENGINE, 92 HP EPA NON REG
MIRROR, REAR VIEW
RO-RO PACKING
BUCKET-GP, 0.96 CUM
COUNTERWEIGHT, 116 KG
BUCKET-HD, 610MM, 175L
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Conrado Baeza Gilabert
Chile
Telephone:+56 2 26797768
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone