Caterpillar 416EST

Caterpillar 416EST

Price
64,000 USD
Year
2013
Working hours
6545 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416EST
Categorybackhoe loader
Serial NumberMFG03625
Unit Number10068179
Catalog NumberCU4255841
Manufacturing Year2013
Hours6545 h
CountryChile
LocationTemuco
Pricing
Price Excluding Tax$ 64,000
Tax-
Price Including Tax-
Features
Additional InformationANTIFREEZE WINDSHIELD WASHER
*COOLER, HIGH AMBIENT
*STICK, STANDARD
*BATTERY, HEAVY DUTY
LANE 1 CONFIG. FROM FACTORY
*BREATHER, OPEN CIRCUIT
*HYDRAULICS, BH, 5 FUNCTION
*HYDRAULICS, LOADER, GP
*POWERTRAIN, 4WD, STD SHIFT
*CAB, UTILITY PLUS W/AC
*CONTROLS, BACKHOE (ISO)
*YEAR OF MANUFACTURE PLATE
MANUALS, SPANISH
RO-RO PACKING
*BELT, SEAT, 50MM SUSPENSION
*FENDERS, FRONT
*RETROESCAVADEIRA 416E
*TIRES 4WD BIAS GOODYEAR
*MIRROR, REAR VIEW
*COUNTERWEIGHT, 116 KG
*BATTERY STD, 880 CCA
*LOCK, VANDALISM
*BUCKET-HD, 610MM, 175L
*BUCKET-GP, 0.96 CUM
*ENGINE, 92 HP EPA NON REG
*STABILIZER PADS, STREET
*TEETH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CHILE S.A.See InventoryWebsiteSelect contact
Isabel Corvalan Ortuzar
Chile
Telephone:+56 2 29277196
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone