Caterpillar 416EST

Caterpillar 416EST

Price
16,264 USD
Year
2009
Working hours
13916 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 416EST
Categorybackhoe loader
Serial NumberCBD04110
Catalog NumberCU4478031
Manufacturing Year2009
Hours13916 h
CountryBrazil
LocationJaboatao Dos Guararapes
Pricing
Price Excluding Tax$ 16,264
Tax-
Price Including Tax-
Features
Accessories
LIGHTINGLIGHTING
OROPSOROPS
BUCKET, GPBUCKET, GP
BUCKET, MPBUCKET, MP
STICK, STANDARDSTICK, STANDARD
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
CONTROLS, LEVERCONTROLS, LEVER
ENGINE ENCLOSURESENGINE ENCLOSURES
Additional InformationAIR SUSPENSION SEAT
COUNTER WEIGHT
DIFFERENTIAL LOCK
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • comments, misc. repairs, general remarks
  • axles / final drives
  • boom & stick
  • front bucket
  • rear bucket
  • tires
general appearance
  • Yes
  • No
  • Necessario corrigir
  • PoorAvariada
  • PoorVidros/ revestimento interno
  • Fair
  • Fair
  • PoorRiscados
  • PoorAvariado
  • FairAvaria na base do degrau
  • PoorTranca danificada
  • Fair
  • PoorAvariado
  • PoorAvariado
  • Fair
  • Fair
  • PoorAvariado
safety items
  • Yes
  • Yes
  • No
  • Reparar ou substituir
  • PoorInoperante
  • PoorInoperante
  • PoorInoperante
  • PoorTrava traseira danificada
  • PoorNão trava / sem data
gauges, operator station, console
  • No
  • No
  • Corrigir vários itens
  • PoorVárias partes soltas e avariadas
  • PoorAvariado
  • PoorPara-brisa quebrado
  • Fair
  • PoorInoperante
  • PoorAvariada
  • PoorPneumatico/ inoperante
  • PoorFarois
  • PoorInoperante e sem paleta
engine
  • NoRealizar teste
  • NoRealizar teste
  • No
  • Yes
  • NoRealizar teste
  • Yes
  • No
  • Está com a bomba injetora adaptada
  • Realizar diagnostico para obter valore
  • PoorCom água
  • Fair
  • PoorAbraçadeira fixação quebrada
  • Fair
  • PoorSubstituir filtro e óleo
  • PoorIrregular
cooling system
  • Com água e bomba dágua já foi feito serviço.
  • FairCorreias gastas
  • Fair
  • Fair
  • FairPolias
  • Fair
  • Fair
  • Fair
  • FairAnalisar
electrical, starting and charging system
  • Yes
  • Necessário o reparo geral
  • Fair
  • PoorNão segura carga/ substituição
  • PoorAvariada
  • PoorSubstituir
  • PoorRealizar reparo no sistema de partida
  • PoorAvariado
  • PoorSem faróis traseiros e queimados
transmission
  • No
  • Yes
  • Yes
  • No
  • No
  • Fair
  • Fair
  • Fair
  • FairRealizar testes para obter valores de pressões
  • FairRealizar testes de pressão
  • PoorVazamento
  • PoorInoperante
  • FairDiagnosticar
  • PoorSubstituir
  • Fair
steering
  • Folga nos rolamentos
  • PoorFolga nos terminais
  • Fair
  • PoorAmortecedor de regulagem
  • Fair
  • Fair
  • PoorRealizar reparo do sistema
  • PoorCom vazamento
  • PoorSubstituir
brake
  • No
  • PoorInoperante
  • FairRecomendo verificar discos
hydraulics
  • Yes
  • Realizar teste de pressão
  • PoorFolga nas alavancas de contr.
  • Fair
  • Fair
  • PoorSubstituição de algumas mangueiras
  • PoorSubstituir
  • Fair
  • Fair
  • PoorVazamento
  • FairPorém será necessário reparo
  • FairRealizar testes
  • Fair
  • PoorVazamento (haste)
  • PoorVisor de nível
  • PoorVazamento (haste)
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
comments, misc. repairs, general remarks
  • Vazamento cilindro estabilizador lado direito
  • Necessário teste dos valores das pressões
axles / final drives
  • No
  • No
  • PoorInoperante
  • Fair
  • PoorFolga nas buchas de balança
  • Fair
  • Fair
  • Fair
  • PoorSubstituir dianteira
  • PoorFalta porcas
boom & stick
  • Remover toda estrutura para reparo
  • Fair
  • PoorFolga no embuchamento
  • Fair
  • PoorFolga no embuchamento
  • Fair
  • PoorFolga no embuchamento
  • PoorDanificada
front bucket
  • 0,96m³
  • PoorGasta
  • PoorGasta
  • Fair
  • PoorGasta
  • PoorSubstituir o "H"
  • PoorFolga
  • PoorSubstituir base e lamina
  • PoorFolga em todo embuchamento
rear bucket
  • 72cm
  • Fair
  • PoorFolga em todo embuchamento
  • Fair
  • Fair
  • PoorSubstituir
tires
  • No
  • 12.5/80 - 18
  • Substituir pneus traseiros e dianteiros do lado esquerdo
  • 19.5 - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear15YesYesYes
Left RearGoodyear0YesYesYes
Right FrontPirelli90NoNoNo
Right Rear55NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
BANCO CATERPILLAR S.A.See InventorySelect contact
Please Contact your local Cat Dealer
Brazil
Telephone:+55 08000474236
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone