Quick Search

Caterpillar 416D

Caterpillar 416D

Price
XDR 27,900
Year
2003
Working hours
4,120 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MILTON CAT
Richmond, VT
+1 7747376569
Show phone number
Basic information
BrandCaterpillar 416D
Categorybackhoe loader
Serial NumberBFP06705C
Unit NumberEQ248765C
Catalog Number10030168
Year2003
Hours4,120 h
CountryUnited States
LocationRichmond, United States
Pricing
Price Excluding Tax27,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
BEACONBEACON
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
CONTROLS, LEVERCONTROLS, LEVER
2 WHEEL DRIVE2 WHEEL DRIVE
Additional informationAIR SUSPENSION SEAT
FRONT AUXILIARY HYDRAULICS
12" REAR TRENCHING BUCKET, PIN ON
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2110
  • FairRusty
  • Good
  • Fair
  • Fair
  • Fair
  • FairRusty
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
safety items
211
  • Good
  • Fair
  • Good
  • Poor
gauges, operator station, console
730
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
engine
  • No
cooling system
010
  • No
  • Fair
electrical, starting and charging system
200
  • Good
  • Good
transmission
100
  • Yes
  • No
  • Good
steering
300
  • Good
  • Good
  • Good
brake
010
  • Fair
hydraulics
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • 12" trenching bucket, 24" dig bucket
  • Good
boom & stick
330
  • Good
  • Fair
  • Fair
  • Good
  • Fair
  • Good
front bucket
310
  • No
  • Good
  • Good
  • Good
  • Fair
rear bucket
040
  • No
  • Fair
  • Fair
  • Fair
  • Fair
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front40
Left Rear40
Right Front40
Right Rear40
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering