Quick Search

CAT 416B

CAT 416B

Year
1993
Working hours
5,022 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BATTLEFIELD EQUIPMENT RENTALS
Milton, ON
+1 519 501 6987
Show phone number
Basic information
BrandCAT 416B
Battlefield Equipment - The Cat Rental Store
Categorybackhoe loader
Serial Number8SG03466
Catalog Number10090664
Year1993
Hours5,022 h
CountryCanada
LocationMilton, Canada
Pricing
Price Excluding Tax25,898 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Drive - 4 WheelDrive - 4 Wheel
Stick - ExtendedStick - Extended
Differential LockDifferential Lock
Forks - PalletForks - Pallet
Steering - 2 WheelSteering - 2 Wheel
BeaconBeacon
Air Suspension SeatAir Suspension Seat
Controls, LeverControls, Lever
Additional informationGarage stored "1 owner" ex rental fleet unit. 4 stick control pattern. comes with forks, 24" and 12" digging bucket. Everything works. Has a rebuilt injector pump and 3 newer tires.

Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1630
  • No
  • No
  • Unit is a great shape for its age.
  • FairSide door is weak
  • Goodcab enclosure is clean, no structural issues.
  • Good
  • Good
  • Fairsome fading from age
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairsome fading from age
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
510
  • Yes
  • Yes
  • Yes
  • Fairmay need to be replaced as it is a beeping alarm, not a white noise alarm
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1220
  • Yes
  • No
  • No
  • Good
  • Fairdriver side door will need a new door shock
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodmeter was replaced at 622 hours
  • Fairsome wear on the seat.
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Goodrebuilt injector pump
  • Good
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
610
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Fairbattery box door is not 100%
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
100
  • No
  • Yesbucket style forks in good condition. no bent tines
  • No
  • No
  • No
  • No
  • Good
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • No
  • 24" and 12" rear bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • the right front tire is older than the other 3 so it woudl need replacement before the other. Not major sidewall or tread issues.
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Front75NoNoNo
Left Rear75NoNoNo
Right Front50NoNoNo
Right Rear75NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering