Quick Search

Caterpillar 415F2

Caterpillar 415F2

Price
$60,500
Year
2015
Working hours
2,872 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 415F2
Categorybackhoe loader
Serial NumberHWA00215
Unit NumberCCU000759
Catalog Number4893686
Year2015
Hours2,872 h
CountryUnited States
LocationFresno, CA
Pricing
Price Excluding Tax60,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationBATTERY, HEAVY DUTY
COUPLING,QD,THREADED WITH CAPS
COUNTERWEIGHT, 1015 LBS
ENGINE, 55KW, C3.4B DITA, T4F
CANOPY, BASE
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
CUTTING EDGE, TWO PIECE
FAN, STANDARD CAB/ CANOPY
LANE 3 ORDER
INSTRUCTIONS, ANSI
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
RADIO READY HEADLINER, CANOPY
STABILIZER PADS, FLIP-OVER
SEAT, VINYL
PT, 4WD, STD SHIFT, PILOT
HYDRAULICS MP, 6FCN/8BNK, PT
LINES, COMB AUX, PILOT, E-STK
STICK, EXTENDABLE, 14FT, PILOT
TIRES, 340 80R18/500 70R24, FS
PRODUCT LINK, CELLULAR, PL641I
BUCKET-MP, 1.3 YD3, PO
COUPLER, PIN LOCK
BUCKET-HD, 24", 7.3 CFT PL
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering