Quick Search

Caterpillar 415F2

Caterpillar 415F2

CAT Certified
Year
2019
Working hours
1,507 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON MACHINERY COMMERCE CORPORATION
Memphis, TN
+1 615 256 2424
Show phone number
Basic information
BrandCaterpillar 415F2
Categorybackhoe loader
Serial NumberHWA00820
Unit Number35389
Catalog Number4476407
Year2019
Hours1,507 h
CountryUnited States
LocationMemphis, United States
Pricing
Price Excluding Tax72,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
CUTTING EDGE, TWO PIECECUTTING EDGE, TWO PIECE
STICK, STANDARD, 14FTSTICK, STANDARD, 14FT
BATTERY, HEAVY DUTYBATTERY, HEAVY DUTY
ENGINE, 55KW, C3.4B DITA, T4FENGINE, 55KW, C3.4B DITA, T4F
TIRES, 12.5 80-18/21L-24, FSTIRES, 12.5 80-18/21L-24, FS
CONTROL, PILOT,S/STK, NO LINESCONTROL, PILOT,S/STK, NO LINES
HYDRAULICS GP, 5FCN/7BNK, PTHYDRAULICS GP, 5FCN/7BNK, PT
304E2 CY/S-BLADE (DLO)304E2 CY/S-BLADE (DLO)
RIDE CONTROLRIDE CONTROL
LANE 2 ORDERLANE 2 ORDER
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
GUARD, STABILIZERGUARD, STABILIZER
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
PRODUCT LINK, CELLULAR, PL641IPRODUCT LINK, CELLULAR, PL641I
RUST PREVENTATIVE APPLICATORRUST PREVENTATIVE APPLICATOR
BUCKET-GP, 1.30 YD3, POBUCKET-GP, 1.30 YD3, PO
BUCKET, HOE, (NONE)BUCKET, HOE, (NONE)
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
WORKLIGHTS (4) HALOGEN LAMPSWORKLIGHTS (4) HALOGEN LAMPS
SEAT, VINYLSEAT, VINYL
COUNTERWEIGHT, 530 LBSCOUNTERWEIGHT, 530 LBS
CANOPY, BASECANOPY, BASE
PT, 4WD, STD SHIFT, PILOTPT, 4WD, STD SHIFT, PILOT
BELT, SEAT, 2" SUSPENSIONBELT, SEAT, 2" SUSPENSION
STABILIZER PADS, FLIP-OVERSTABILIZER PADS, FLIP-OVER
Additional information415F2 CY/S-STK RENTAL (DLO)
BATTERY, HEAVY DUTY
BELT, SEAT, 2" SUSPENSION
BUCKET, HOE, (NONE)
BUCKET-GP, 1.30 YD3, PO
CANOPY, BASE
CONTROL, PILOT,S/STK, NO LINES
COUNTERWEIGHT, 530 LBS
CUTTING EDGE, TWO PIECE
ENGINE, 55KW, C3.4B DITA, T4F
GUARD, STABILIZER
HYDRAULICS GP, 5FCN/7BNK, PT
INSTRUCTIONS, ANSI
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR, PL641I
PT, 4WD, STD SHIFT, PILOT
RUST PREVENTATIVE APPLICATOR
SEAT, VINYL
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, STANDARD, 14FT
TIRES, 12.5 80-18/21L-24, FS
WORKLIGHTS (4) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering