Quick Search

Caterpillar 415F2 IL

Caterpillar 415F2 IL

Year
2017
Working hours
2,334 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
Fresno, CA
+1 562 463 4795
Show phone number
Basic information
BrandCaterpillar 415F2 IL
Categorybackhoe loader
Serial NumberPF400532
Unit NumberCCU001017
Catalog Number10082929
Year2017
Hours2,334 h
CountryUnited States
LocationFRESNO, United States
Pricing
Price Excluding Tax68,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TRACK, RUBBER BELTTRACK, RUBBER BELT
BATTERY, HEAVY DUTYBATTERY, HEAVY DUTY
CUTTING EDGE, TWO PIECECUTTING EDGE, TWO PIECE
Ride ControlRide Control
CanopyCanopy
PACK, DOMESTIC TRUCKPACK, DOMESTIC TRUCK
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
PRODUCT LINK, SATELLITE PL631EPRODUCT LINK, SATELLITE PL631E
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
LANE 3 ORDERLANE 3 ORDER
RUST PREVENTATIVE APPLICATORRUST PREVENTATIVE APPLICATOR
BOX, BLADE/SCARIFIERBOX, BLADE/SCARIFIER
BUCKET-MP, 1.3 YD3, POBUCKET-MP, 1.3 YD3, PO
COUNTERWEIGHT, 198 LBSCOUNTERWEIGHT, 198 LBS
FAN, STANDARD CAB/ CANOPYFAN, STANDARD CAB/ CANOPY
HITCH 3 POINTHITCH 3 POINT
HYDRAULICS, MP, 3FCN/5BNKHYDRAULICS, MP, 3FCN/5BNK
INSTRUCTIONS ANSIINSTRUCTIONS ANSI
TIRES,12.5 80/16.9-24, GY/TITIRES,12.5 80/16.9-24, GY/TI
WORKLIGHTS (4) HALOGEN LAMPSWORKLIGHTS (4) HALOGEN LAMPS
COUNTERWEIGHT, 530 LBSCOUNTERWEIGHT, 530 LBS
Additional informationOnline Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • Yes
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
100
  • Yes
  • Yes
  • Yes
  • OK
  • Good
gauges, operator station, console
900
  • Yes
  • Yes
  • No
  • No
  • No
  • _______
  • 100%
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • YesRY4J97 EPA 2017
  • Yes
  • No
  • No
  • No
  • RED
  • GOOD
  • OK
  • CLEAR
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • No
  • No
  • Yes
  • Yes
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1300
  • No
  • No
  • GOOD
  • POWER SHUTTLE
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSTALL 1840
  • Good
  • Good
  • GoodPOWER SHUTTLE
  • Good
steering
700
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
300
  • No
  • ALL SERVICE BRAKE OK
  • Good
  • Good
  • Good
hydraulics
800
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
900
  • 1.35 YDS.
  • 170202147
  • OK
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
final drives
700
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 98%
  • OK
  • 12.5/80/18 16.9-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontCARLISLE2990NoNoNo
Left RearGOODYEAR32100NoNoNo
Right FrontCASLISLE32100NoNoNo
Right RearGOODYEAR32100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering