Caterpillar 415F2

Caterpillar 415F2

Price
67,200 USD
Year
2016
Working hours
1638 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 415F2
Categorybackhoe loader
Serial NumberHWA00413
Unit NumberE154913
Catalog NumberCU4581422
Manufacturing Year2016
Hours1638 h
CountryUnited States
LocationEloy, AZ
Pricing
Price Excluding Tax$ 67,200
Tax-
Price Including Tax-
Features
Accessories
COUPLERCOUPLER
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
Additional InformationPRODUCT LINK: INCLUDES
ROPS: OPEN
BUCKET-FRONT/SIZE AND TYPE: 1.25YD GP
TIRE SIZE REAR: 19.5L-24
DRIVE: 4WD
ENGINE TIER RATING: TIER 4
TIRE SIZE FRONT: 12.5/80-18
STICK: EXTENDED
BUCKET-REAR/SIZE: 36IN - 24IN
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone