Quick Search

Caterpillar 420-07XE

Caterpillar 420-07XE

Price
$118,500
Year
2020
Working hours
310 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Blanchard Machinery Co.
Walterboro, SC
+1 8034658080
Show phone number
  • Basic information
  • Details
Basic information
BrandCaterpillar 420-07XE
Categorybackhoe loader
Serial NumberH9X00383
Unit NumberCME001521
Catalog Number4880419
Year2020
Hours310 h
CountryUnited States
LocationWalterboro, SC
Pricing
Price Excluding Tax118,500 USD
Tax-
Price Including Tax-
Details
Accessories
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
OROPSOROPS
FORKSFORKS
BUCKET, MPBUCKET, MP
BUCKET, REARBUCKET, REAR
STICK, EXTENDEDSTICK, EXTENDED
4-WHEEL DRIVE4-WHEEL DRIVE
CONTROLS, JOYSTICKCONTROLS, JOYSTICK
THUMB, HYDRAULICTHUMB, HYDRAULIC
REAR AUXILIARY HYDRAULICSREAR AUXILIARY HYDRAULICS
Additional information2020 BACKHOE WITH FORKS, MP BUCKET, DOUBLE HAY SPEARS.

AIR SUSPENSION SEAT
FRONT AUXILIARY HYDRAULICS
FRONT COUPLER
LOADER, ST, PL, QUICK COUPLER
HYD, MP, 6FCN/8BNK, EH, QC
STICK, EXTENDABLE, 14FT
PT, 4WD/2WS, POWERSHIFT
DISPLAY, STANDARD
Special Offers REMAINING WARRANTY: 24MO/1000HR PREMIER (EPP) TILL DEC 2022
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Protection REMAINING WARRANTY: 24MO/1000HR PREMIER (EPP) TILL DEC 2022
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1610
  • No
  • No
  • Good
  • GoodOpen ROPS canopy
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSome scaring present, Touch up in spots is needed
  • Good
  • Good
  • Good
  • Good
  • FairLeft step is bent out of shape
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodDated July 2020
gauges, operator station, console
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodShowing 281.5 hours
  • Good
  • Good
  • GoodAir ride suspension
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • PSR report is attached to this inspection
  • There are no low oil pressure warnings present for the engine or hydraulics.
  • None
  • Good
  • GoodRed and level is full
  • Good
  • Good
  • Good
  • GoodFront and rear controls tested good.
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • GoodBelt driven fan
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Good
  • GoodStarted engine as it should without assistance.
  • Good
  • GoodVerified, unit is reporting in Vision Link
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWheel
brake
200
  • No
  • Good
  • Good
hydraulics
1610
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairExtend hoe lines pulled free and are missing a clamp, these lines are also scarred.
  • Good
  • Good
  • GoodRight out rigger cover is bent and dented
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHas a level gauge
  • Good
attachments / work tools
100
  • No
  • YesCat Model FKS61 s/n T200700344
  • No
  • No
  • No
  • No
  • Paladin hay forks s/n 571575
  • Good
axles / final drives
1100
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
1000
  • Good
  • Good
  • Good
  • GoodRight outrigger cover bent and dented
  • Good
  • Good
  • Good
  • Good
  • GoodCat branded, hydraulically operated
  • Good
front bucket
700
  • Yes
  • Cat 95.5 M/P bucket s/n ML201000109
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • No
  • Cat, unknown s/n
  • 24"
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Overall 99% service life remaining
  • 12.5/80-18
  • 19.5 L - 24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGoodyear99NoNoNo
Left RearGoodyear99NoNoNo
Right FrontGoodyear99NoNoNo
Right RearGoodyear99NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs Revolutionary generator set sizing software
Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Most critical needs met with most stringent standards
New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Get your equipment on the job, fast with Cat Financial
Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering