Quick Search

Caterpillar 420

Caterpillar 420

CAT Certified
Year
2021
Working hours
481 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Montgomery, AL
+1 205 229 8715
Show phone number
Basic information
BrandCaterpillar 420
Categorybackhoe loader
Serial NumberH8T00810
Unit NumberEQN198548
Catalog Number10071448
Year2021
Hours481 h
CountryUnited States
LocationMONTGOMERY, United States
Pricing
Price Excluding Tax112,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
AIR CONDITIONERAIR CONDITIONER
RIDE CONTROLRIDE CONTROL
4-WHEEL DRIVE4-WHEEL DRIVE
Additional informationSTICK, STANDARD, 14FT
HYDRAULICS, MP, 6FCN/8BNK, ST
COUNTERWEIGHT, 530 LBS
TIRES, 12.5 80/19.5L-24, GY
COLD WEATHER PACKAGE, 120V
MANUAL THUMB
BUCKET-GP, 1.4 YD3, PO
BUCKET-HD, 24", 6.2 FT3
ENGINE, 74.5KW, C3.6 DITA, T4F
AUTO-UP STABILIZERS
PT, 4WD/2WS, POWERSHIFT
STABILIZER PADS, FLIP-OVER
CAB, DELUXE
BELT, SEAT, 2" SUSPENSION
CUTTING EDGE, TWO PIECE
Customer Value Agreement (CVA) : 1000 HOUR FILTERS ONLY.
Remaining Factory Warranty : PT + HYD + TECH EXPIRES 5/18/26 OR 3000 HOURS.
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement : 1000 HOUR FILTERS ONLY.
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1000
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
200
  • Yes
  • Good
  • Good
electrical, starting and charging system
300
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering