Quick Search

Caterpillar 420

Caterpillar 420

CAT Certified
Year
2021
Working hours
2,166 h
Email x
Name

My email address:*

My friend's email address:*

Message:

THOMPSON TRACTOR CO., INC.
Montgomery, AL
+1 205 229 8715
Show phone number
Basic information
BrandCaterpillar 420
Categorybackhoe loader
Serial NumberH8T01010
Unit NumberEQN111923
Catalog Number10081998
Year2021
Hours2,166 h
CountryUnited States
LocationMontgomery, United States
Pricing
Price Excluding Tax90,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
24" Bucket24" Bucket
4WD4WD
BACK TIRES 19.5L-24BACK TIRES 19.5L-24
FRONT TIRES 12.5/80-18FRONT TIRES 12.5/80-18
Air ConditionerAir Conditioner
Engine EnclosuresEngine Enclosures
ROPS - EnclosedROPS - Enclosed
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Bucket - FrontBucket - Front
Stick - ExtendedStick - Extended
Additional informationCustomer Value Agreement (CVA) 1000 HOUR FILTERS ONLY
Remaining Factory Warranty Earthmoving Extended Warranty - PWT, HDY, TECH 08/22/24 OR 5000 HOURS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 1000 HOUR FILTERS ONLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
100
  • Yes
  • Good
cooling system
400
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering