Quick Search

Caterpillar 420XE

Caterpillar 420XE

Year
2022
Working hours
292 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WESTERN STATES EQUIPMENT
Meridian, ID
+1 8779914228
Show phone number
Basic information
BrandCaterpillar 420XE
Categorybackhoe loader
Serial NumberH9X01803
Unit NumberE0133068
Catalog Number10082453
Year2022
Hours292 h
CountryUnited States
LocationMeridian, United States
Pricing
Price Excluding Tax140,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
TRANSMISSION AND DRIVE LINETRANSMISSION AND DRIVE LINE
BUCKET-GP, 1.31 YD3, ITBUCKET-GP, 1.31 YD3, IT
CAB, DELUXECAB, DELUXE
INSTRUCTIONS, ANSIINSTRUCTIONS, ANSI
LINES, COMBINED AUX, E-STICKLINES, COMBINED AUX, E-STICK
PINS, SPAREPINS, SPARE
PLATE GROUP - BOOM WEARPLATE GROUP - BOOM WEAR
SEAT BELT, 3" SUSPENSIONSEAT BELT, 3" SUSPENSION
STABILIZER PADS, FLIP-OVERSTABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)STANDARD RADIO (12V)
Ride ControlRide Control
SERIALIZED TECHNICAL MEDIA KITSERIALIZED TECHNICAL MEDIA KIT
COUPLER, PG, MAN.D.LOCK, BHLCOUPLER, PG, MAN.D.LOCK, BHL
GUARD, STABILIZERGUARD, STABILIZER
COUNTERWEIGHT, 1015 LBSCOUNTERWEIGHT, 1015 LBS
STICK, EXTENDABLE, 14FTSTICK, EXTENDABLE, 14FT
SHIPPING/STORAGE PROTECTIONSHIPPING/STORAGE PROTECTION
CUTTING EDGE, TWO PIECE,WIDECUTTING EDGE, TWO PIECE,WIDE
RUST PREVENTATIVE APPLICATORRUST PREVENTATIVE APPLICATOR
WORKLIGHTS (8) LED LAMPSWORKLIGHTS (8) LED LAMPS
AIR CONDITIONER, T4FAIR CONDITIONER, T4F
AUTO-UP STABILIZERSAUTO-UP STABILIZERS
COLD WEATHER PACKAGE, 120VCOLD WEATHER PACKAGE, 120V
ENGINE, 74.5KW, C3.6 DITA, T4FENGINE, 74.5KW, C3.6 DITA, T4F
PRODUCT LINK, CELLULAR, PLE643PRODUCT LINK, CELLULAR, PLE643
TIRES, 12.5 80/19.5L-24, GYTIRES, 12.5 80/19.5L-24, GY
PT, 4WD/2WS, AUTOSHIFT, LTCPT, 4WD/2WS, AUTOSHIFT, LTC
COUPLING,QD,THREADED WITH CAPSCOUPLING,QD,THREADED WITH CAPS
SEAT, DELUXE FABRIC, HEATEDSEAT, DELUXE FABRIC, HEATED
DISPLAY, TOUCH SCREENDISPLAY, TOUCH SCREEN
HYD, MP, 6FCN/8BNK, EH, QCHYD, MP, 6FCN/8BNK, EH, QC
LOADER, ST, PL, QUICK COUPLERLOADER, ST, PL, QUICK COUPLER
420 XE 07A BACKHOE LOADER CFG1420 XE 07A BACKHOE LOADER CFG1
Additional informationOnline Owner's Manual
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering