Quick Search

CAT 420 CF

CAT 420 CF

Year
2022
Working hours
199 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 420 CF
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberH8T03064
Unit NumberBCP01338
Catalog Number10018409
Year2022
Hours199 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax155,675 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*AIR CONDITIONER, T4F
*AUTO-UP STABILIZERS
*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V
*COUNTERWEIGHT, 1015 LBS
*DISPLAY, TOUCH SCREEN
*GUARD, STABILIZER
*HYDRAULICS, MP, 6FCN/8BNK, ST
*LINES, COMBINED AUX, E-STICK
*PLATE GROUP - BOOM WEAR
*PRODUCT LINK, CELLULAR, PLE643
*PT, 4WD/2WS, POWERSHIFT
*RIDE CONTROL
*SEAT, DELUXE FABRIC
*STANDARD RADIO (12V)
*STICK, EXTENDABLE, 14FT
*WORKLIGHTS (8) LED LAMPS
BELT, SEAT, 2" SUSPENSION
CUTTING EDGE, TWO PIECE
ENGINE, 82KW, C3.6 DITA, T4F
FAN
INSTRUCTIONS, ANSI
LANE 2 ORDER
LOADER BUCKET PINS
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRICED NEW 12/08/22 EK
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 12.5 80/19.5L-24, GY
TRIM PACKAGE 3
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering