Quick Search

CAT 420

CAT 420

Year
2021
Working hours
2,114 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 420
WAGNER EQUIPMENT CO.
Categorybackhoe loader
Serial NumberH8T01521
Unit Number486812
Catalog Number10016549
Year2021
Hours2,114 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax118,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
EngineEngine
Additional information1500 BW 2/7/23
AIR CONDITIONER, T4F
AUTO-UP STABILIZERS
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.3 YD3, PO
BUCKET-ROCK, HD, 24", 7.0 FT3
CAB, DELUXE
CAT CERTIFIED USED
COLD WEATHER PACKAGE, 120V
COUNTERWEIGHT, 1015 LBS
COUPLER, PG, MAN.D.LOCK, BHL
CUTTING EDGE, TWO PIECE
DISPLAY, STANDARD
ENGINE, 74.5KW, C3.6 DITA, T4F
GUARD, STABILIZER
HYDRAULICS, GP, 6FCN/8BNK, ST
LINES, COMBINED AUX, E-STICK
LOADER BUCKET PINS
Online Owner's Manual
PRODUCT LINK, CELLULAR, PLE643
PT, 4WD/2WS AUTOSHIFT
SEAT, DELUXE FABRIC
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 14FT
TIRES, 12.5 80-18/21L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • Yes
  • No
  • Needs a good cleaning, clean and detail the cab.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodRight step is bent in a little bit
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Not installed
  • Good
  • Good2021
gauges, operator station, console
1700
  • Yes
  • No
  • Yes
  • Cab is in good shape
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAM/FM/ Aux
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
500
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
900
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • All joints are tight
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • Yes
  • 24”
  • CAT bucket and quick coupler (manual)
  • Good
  • Good
  • Good
  • Good
  • GoodNew teeth
axles / final drives
900
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Fronts are new 100% Rears are at 65% remaining.
  • 320/18-18 Galaxy R4 brand new
  • 21L-24 Firestone All Traction 24/32” tread depth
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Rear2465NoNoNo
Right Rear2465NoNoNo
comments, misc. repairs, general remarks
  • Good clean 1,500 hour unit. Service as needed, clean and detail and is work ready for the rental fleet or sale ready for used equipment inventory. Low hour new RPO return.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering