Quick Search

CAT 450

CAT 450

Year
2019
Working hours
976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Brainerd, MN
+1 888 363 3921
Show phone number
Basic information
BrandCAT 450
Ziegler CAT
Categorybackhoe loader
Serial NumberKJH00264
Unit NumberU3088
Catalog Number10061128
Year2019
Hours976 h
CountryUnited States
LocationBRAINERD, United States
Pricing
Price Excluding Tax145,350 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information450-07A BACKHOE LOADER
BELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.75 YD3, PO, BOCE
CAB, DELUXE
COLD WEATHER PACKAGE, 120V HRC
ENGINE S/N W7N69677
HYDRAULICS, MP, 6FCN/8BNK
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, AUX COMBO,EXT STICK 17'
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL641
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STICK, EXTENDABLE, 17FT
TIRES, 15-19.5/21L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering