Quick Search

CAT 450

CAT 450

Year
2021
Working hours
706 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WYOMING MACHINERY
Casper, WY
+1 307 472 1000
Show phone number
Basic information
BrandCAT 450
WYOMING MACHINERY
Categorybackhoe loader
Serial NumberDYN00264
Unit NumberDYN264
Catalog Number4912566
Year2021
Hours706 h
CountryUnited States
LocationCasper, United States
Pricing
Price Excluding Tax195,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBELT, SEAT, 2" SUSPENSION
BUCKET-GP, 2.0 YD3, IT, BOCE
BUCKET-HD, 24", 9.5 FT3, 60MM
CAB, DELUXE
CARRIAGE, PAL CL3, 61", IT
COLD WEATHER PACKAGE, 120V HRC
FORK TINE, 2" X 5" X 54"
GUARD, STAB LEG
HYDRAULICS, QC, 6FCN/8BNK
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, AUX COMBO,EXT STICK 17'
MIRRORS, EXTERNAL, BOTH SIDES
NETWORK MANAGER
Online Owner's Manual
PACK, DOMESTIC TRUCK
POWERTRAIN, 4WD, AUTOSHIFT
PRODUCT LINK, CELLULAR PL641
RUST PREVENTATIVE APPLICATOR
SEAT, DELUXE FABRIC, HEATED
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, ELHYD 17FT
TIRES, 15-19.5/21L-24, FS
WORKLIGHTS (8) HALOGEN LAMPS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering