Quick Search

CAT 450F

CAT 450F

Year
2016
Working hours
2,208 h
Email x
Name

My email address:*

My friend's email address:*

Message:

BUTLER MACHINERY COMPANY
Minot, ND
+1 701 298 1700
Show phone number
Basic information
BrandCAT 450F
Butler Machinery Co.
Categorybackhoe loader
Serial NumberHJR00576
Unit NumberMA33923
Catalog Number10087569
Year2016
Hours2,208 h
CountryUnited States
LocationMinot, United States
Pricing
Price Excluding Tax116,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Ride ControlRide Control
Auto ShiftAuto Shift
Pattern ChangerPattern Changer
Additional information2016 CAT 450F AWD BACKHOE
450F BHL, TIER 4I HRC
AM/FM RADIO
BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
CAB, ROPS, DELUXE, W/AC
COLD WEATHER PACKAGE, 120V
CONTROLS, PILOT, 6 FUNCTION
COUNTER WEIGHT
FRONT/ REAR AUXILIARY HYDRAULICS
HOE BUCKET
HYDRAULICS, LOADER, MP, PILOT
LINES, COMB AUX, E-STCK, PILOT
LOADER BUCKET
Online Owner's Manual
SERIALIZED TECHNICAL MEDIA KIT
STANDARD STICK
STICK, EXTENDIBLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1900
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
800
  • No
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1400
  • Yes
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
2000
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • No
  • No
  • No
  • No
  • Yes
  • No
boom & stick
630
  • Fairminor scrapes
  • Good
  • Good
  • Fairoutrigger pads slightly worn
  • FairMinor scrapes from bucket
  • Good
  • Good
  • Good
  • Good
front bucket
1000
  • No
  • 1.75 yd3, 96 in wide
  • Cat 270-9165
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
600
  • Yes
  • Good
  • Goodnew linkage has been installed
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 385/65D19.5 NHS, 16 ply
  • 540/70R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestone Duraforce ND17/32NoNoNo
Left RearFirestone Duraforce RT28/32NoNoNo
Right FrontFirestone Duraforce ND18/32NoNoYes
Right RearFirestone Duraforce RT28/32NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering