Quick Search

CAT 450F

CAT 450F

Year
2016
Working hours
2,698 h
Email x
Name

My email address:*

My friend's email address:*

Message:

QUINN COMPANY
City Of Industry, CA
+1 562 463 4795
Show phone number
Basic information
BrandCAT 450F
Quinn Company
Categorybackhoe loader
Serial NumberHJR00538
Unit NumberCCU000922
Catalog Number10053596
Year2016
Hours2,698 h
CountryUnited States
LocationCITY OF INDUSTRY, United States
Pricing
Price Excluding Tax139,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationBUCKET, HOE, (NONE)
CAB, ROPS, DELUXE, W/AC
CONTROLS, PILOT, 6 FUNCTION
COUPLING, QUICK DISCONNECT
E-STICK TRANSPORT GROUP
HYDRAULICS, LOADER, MP, PILOT
INSTRUCTIONS, ANSI
LANE 3 ORDER
LINES, COMB AUX, E-STCK, PILOT
Online Owner's Manual
PACK, ROLL ON/ROLL OFF BY SEA
PRODUCT LINK, SATELLITE PL321
RUST PREVENTATIVE APPLICATOR
SEAT BELT, 3" SUSPENSION
SERIALIZED TECHNICAL MEDIA KIT
STICK, EXTENDIBLE
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1700
  • No
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodBOTTOM PLATE BENT SOME BOX.[OK]
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • No
  • Yes
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good05/2023
gauges, operator station, console
1600
  • Yes
  • No
  • Yes
  • OK ENGINE CODE
  • GoodTEMP 42
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAIR TYPE
  • Good
  • Good
engine
800
  • No
  • No
  • YesRED TAG # ER9N79 EPA 2016
  • Yes
  • No
  • No
  • No
  • No
  • No
  • POOR NO POWER DO TO DPF
  • OK
  • OK
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • NONE TIER 4 INTERIM ENGINE
  • Good
  • Good
cooling system
800
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • No
  • No
  • Yes
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • No
  • No
  • No
  • Yes
  • No
  • GOOD
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
800
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • ALL
  • GOOD
  • Good
  • Good
hydraulics
1700
  • No
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
boom & stick
900
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
800
  • No
  • 1.35 YDS.
  • CAT 15100419
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • Yes
  • CAT K9323
  • 18"
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontGALAXY18100NoYesNo
Left RearEBT2150NoNoNo
Right FrontGALAXY18100NoYesNo
Right RearHERCULES2457NoNoNo
comments, misc. repairs, general remarks
  • PM 2 @ 2700
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering