Quick Search

CAT 440 TH

CAT 440 TH

Year
2021
Working hours
908 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 440 TH
Wheeler Machinery Co.
Categorybackhoe loader
Serial NumberMZX00191
Unit NumberBCP00275
Catalog Number10098643
Year2021
Hours908 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax160,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*440 07B BACKHOE LOADER
*CAB, DELUXE
*COLD WEATHER PACKAGE, 120V HRC
*COMBO, AUX READY, NO LINES
*HYDRAULICS, MP, 6FCN/8BNK
*NETWORK MANAGER NONE
*POWERTRAIN, 4WD, AUTOSHIFT
*PRODUCT LINK, CELLULAR PL641
*RIDE CONTROL
*SEAT, DELUXE FABRIC
*STICK, EXTENDABLE, 15FT
*WORKLIGHTS (8) HALOGEN LAMPS
BEACON, MAGNETIC MOUNT
BELT, SEAT, 2" SUSPENSION
GUARD, STABILIZER
INSTRUCTIONS, ANSI
LANE 1 ORDER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PLATE GROUP, BOOM WEAR
PRICED 04/05/24 KR
RUST PREVENTATIVE APPLICATOR
SERIALIZED TECHNICAL MEDIA KIT
SHIPPING/STORAGE PROTECTION
STABILIZER PADS, FLIP-OVER
TIRES, 340 80-18/500 70-24, MX
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering