Quick Search

CAT 440

CAT 440

Year
2019
Working hours
2,793 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 440
WAGNER EQUIPMENT CO.
Categorybackhoe loader
Serial NumberDC900362
Unit NumberM466790
Catalog Number4550470
Year2019
Hours2,793 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax145,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RIDE CONTROLRIDE CONTROL
Additional informationBELT, SEAT, 2" SUSPENSION
BUCKET-GP, 1.75 YD3, IT, BOCE
C4.4 ENGINE
CAB, DELUXE
CAT CERTIFIED USED
COLD WEATHER PACKAGE, 120V HRC
COMBO, AUX READY, NO LINES
COUPLER, PG, MAN.D.LOCK, BHL
FAN
GUARD, STABILIZER
HYDRAULICS, QC, 6FCN/8BNK
INSTRUCTIONS, ANSI
Online Owner's Manual
POWERTRAIN, 4WD, AUTOSHIFT
PRICE UPDATE 2/03/23 VIA U1C2700
PRICE UPDATE 3/29/22 VIA FIXASKP
PRODUCT LINK, CELLULAR PL641
SEAT, DELUXE FABRIC
SERIALIZED TECHNICAL MEDIA KIT
STABILIZER PADS, FLIP-OVER
STANDARD RADIO (12V)
STICK, EXTENDABLE, 15'
TIRES, 340 80-18/500 70-24, MX
WORKLIGHTS (8) HALOGEN LAMPS
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
500
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
700
  • No
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
500
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
200
  • No
  • Good
  • Good
hydraulics
1400
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
attachments / work tools
  • None
boom & stick
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
front bucket
700
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
rear bucket
500
  • Yes
  • 24
  • Good
  • Good
  • Good
  • Good
  • Good
axles / final drives
1200
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 100%
  • 12.5-80-18
  • 19.5-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFirestoneNoNoNo
Left RearFirestoneNoNoNo
Right FrontFirestoneNoNoNo
Right RearFirestoneNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering